Our Brands

APC Replacement Battery Cartridge #143 with 2 Year Warranty

APC Replacement Battery Cartridge #143 with 2 Year Warranty Front Left
APC Replacement Battery Cartridge #143 with 2 Year Warranty Front Left
APC Replacement Battery Cartridge #143 with 2 Year Warranty Front Left
APC Replacement Battery Cartridge #143 with 2 Year Warranty Detailed
APC Replacement Battery Cartridge #143 with 2 Year Warranty Front Left
APC Replacement Battery Cartridge #143 with 2 Year Warranty Detailed
RoHS
  • Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

  • Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

View Product Overview

APCRBC143 Features

APC Replacement Battery Cartridge #143 with 2 Year Warranty
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Replacement Battery Cartridges Features & Benefits

Convenience

Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.

Compatiblity

Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).

Product Distribution

Albania, Argentina, Austria, Australia, Bosnia and Herzegovina, Belgium, Bulgaria, Canada, Switzerland, Chile, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Greece, Croatia, Hungary, Indonesia, Iceland, Italy, Cambodia, South Korea, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Myanmar, Malta, Mexico, Malaysia, Netherlands, Norway, New Zealand, Philippines, Poland, Portugal, Romania, Russia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Ukraine, United States, Vietnam, South Africa

Technical Specifications

Output

Battery Output Voltage
120 V

Batteries & Runtime

Battery type
Lead-acid battery
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery blocks per string
10

Physical

Maximum Height
225MM, 22.5CM
Maximum Width
279MM, 27.9CM
Maximum Depth
481MM, 48.1CM
Net Weight
22.27KG
Shipping weight
25.18KG
Shipping Height
253MM, 25.3CM
Shipping Width
293MM, 29.3CM
Shipping Depth
495MM, 49.5CM
Units per Pallet
32.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Proposition 65 Warning
Available in Documentation tab

Options

Services