APC Home/Office SurgeArrest 6 Outlets with Phone and Coax Protection 230V France

APC Home/Office SurgeArrest 6 Outlets with Phone and Coax Protection 230V France Front Right
APC Home/Office SurgeArrest 6 Outlets with Phone and Coax Protection 230V France Front Right
APC Home/Office SurgeArrest 6 Outlets with Phone and Coax Protection 230V France Front Right
APC Home/Office SurgeArrest 6 Outlets with Phone and Coax Protection 230V France Front Right
APC Home/Office SurgeArrest 6 Outlets with Phone and Coax Protection 230V France Front Straight
APC Home/Office SurgeArrest 6 Outlets with Phone and Coax Protection 230V France Miscellaneous
APC Home/Office SurgeArrest 6 Outlets with Phone and Coax Protection 230V France Front Right
APC Home/Office SurgeArrest 6 Outlets with Phone and Coax Protection 230V France Front Right
APC Home/Office SurgeArrest 6 Outlets with Phone and Coax Protection 230V France Front Straight
APC Home/Office SurgeArrest 6 Outlets with Phone and Coax Protection 230V France Miscellaneous
RoHS
  • Professional-grade Electrical Surge Protection for Computers and Electronics

View Product Overview

PMH63VT-FR Features

Key Features

Nominal Input Voltage
230V
Input Connections
French/Belgian
Cord Length
3meters
APC Home/Office SurgeArrest 6 Outlets with Phone and Coax Protection 230V France
Professional-grade Electrical Surge Protection for Computers and Electronics
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through a surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

SurgeArrest Home/Office Features & Benefits

Protection

Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through a surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.

Convenience

Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Adjustable Cable Management
Keeps cords and cables neat and organized.
180 degree Rotating Cord Retainer
A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
Phone Line Splitter
Allows use of two pieces of equipment at once, such as a modem and phone.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Receptacle Shock Safety Shutters
Shutters protect users from accidental contact with unused outlets.
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.

Safety

Overload Indicator
Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.

Product Distribution

Burkina Faso, Benin, The Democratic Republic Of Congo, Côte d'Ivoire, Cameroon, Czech Republic, Algeria, France, Gabon, French Guiana, Guadeloupe, Morocco, Madagascar, Mali, Martinique, Mauritania, Mauritius, Netherlands, Slovakia, Senegal, Togo

Technical Specifications

Output

Number of Outlets
6.0
Receptacle Style
French/Belgian

Input

Input frequency
50 Hz
Number of Power Cords
1
Input Power
2300 Watts

Surge Protection and Filtering

Surge energy rating
1836Joules
Data Line Protection
Coaxial cable for CATV/SATV/modem/audio-video, RJ11 modem/fax protection
ts_nm_surge_response
1ns
Peak Current Common Mode
48kAmps

Physical

Maximum Height
62MM, 6.2CM
Maximum Width
272MM, 27.2CM
Maximum Depth
110MM, 0.0CM
Net Weight
0.81KG
Shipping weight
0.95KG
Shipping Height
65MM, 6.5CM
Shipping Width
310MM, 31.0CM
Shipping Depth
165MM, 16.5CM
Color
White
Master Carton Dimensions (Length x Width x Height)
356 x 330 x 406MM
Master Carton Units
12.0
Master Carton Weight
12.07
Units per Pallet
96.0
SCC Codes
10731304313646

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 15240meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE
Equipment protection policy
Lifetime : 75000 euros
Standard warranty
Lifetime (European Union countries only)

Sustainable Offer Status

RoHS
Compliant

Options

Services