APC Easy UPS SMV 750VA, Universal Outlet, 230V
-
Easy UPS provides power protection for unstable power conditions, ensuring consistent and reliable connectivity at the most critical moments.
-
Includes: Documentation CD, USB cable, User manual
Replacement battery
User replaceable battery not available
SMV750I-MS Features
Key Features
Run time for load
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (525W)
Please enter load to see estimated run time
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
525 Watts
/ 750VA
Output Connections
(4)
Universal receptacle
(Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
APC Easy UPS SMV 750VA, Universal Outlet, 230V
Easy UPS provides power protection for unstable power conditions, ensuring consistent and reliable connectivity at the most critical moments.
Includes: Documentation CD, USB cable, User manual
-
Automatic Voltage Regulation (AVR)
Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
-
Cold-start capable
Provides temporary battery power when the utility power is out.
-
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
-
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Easy UPS Features & Benefits
Protection
Battery backup and surge protection
Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.
Safety
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Features
Cold-start capable
Provides temporary battery power when the utility power is out.
Sleek design
Slim, modern design can be upright, flat, or wall-mounted to comfortably fit any electronics set-up and complement home décor.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Manageability
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Availability
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Advanced Safety Features
Safeguard your Home UPS from overloads, excessive mains voltages, short circuits, installation mishaps and battery damage due to low voltage situations.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Product Distribution
Angola, Burkina Faso, Benin, Botswana, The Democratic Republic Of Congo, Côte d'Ivoire, Chile, Cameroon, Cyprus, Algeria, Gabon, French Guiana, Ghana, Gambia, Guadeloupe, Indonesia, Iraq, Jordan, Lebanon, Liberia, Madagascar, Mali, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Peru, Philippines, Pakistan, Reunion, Sierra Leone, Senegal, Suriname, Turks And Caicos Islands, Togo, Thailand, Tunisia, Turkey, Vietnam, Mayotte, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
525 Watts
/ 750VA
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Unsynchronised
Load Crest Factor
3 : 1
Topology
Line interactive
Waveform type
Sine wave
Transfer Time
2 ms typical
Input
Input frequency
45 - 65 Hz Auto-sensing
Input voltage range for main operations
160 - 295V
Number of Power Cords
1
Other Input Voltages
220, 240
Batteries & Runtime
Battery type
Lead-acid battery
Typical recharge time
4hour(s)
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
33 Watts
Battery Volt-Amp-Hour Capacity
168
Runtime
Efficiency
Communications & Management
Interface Port(s)
USB
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Physical
Maximum Height
220MM, 22.0CM
Maximum Width
160MM, 16.0CM
Maximum Depth
410MM, 41.0CM
Net Weight
13.6KG
Shipping weight
16.6KG
Shipping Height
339MM, 33.9CM
Shipping Width
272MM, 27.2CM
Shipping Depth
508MM, 50.8CM
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 90 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-10 - 40 °C
Storage Elevation
0 - 3048meters
Audible noise at 1 meter from surface of unit
45.0dBA
Conformance
Approvals
CE
Standard warranty
2 years repair or replace