RC Complete 802 PCB CRAC PWR Backplane - Spare Part

RC Complete 802 PCB CRAC PWR Backplane - Spare Part Front Left
RC Complete 802 PCB CRAC PWR Backplane - Spare Part Front Left
RC Complete 802 PCB CRAC PWR Backplane - Spare Part Front Left
RC Complete 802 PCB CRAC PWR Backplane - Spare Part Front Left
RC Complete 802 PCB CRAC PWR Backplane - Spare Part Front Left
RC Complete 802 PCB CRAC PWR Backplane - Spare Part Front Left
  • Precision Air Conditioning with maximum flexibility.

View Product Overview

W0P2341 Features

RC Complete 802 PCB CRAC PWR Backplane - Spare Part
Precision Air Conditioning with maximum flexibility.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
173MM, 17.27CM
Maximum Width
224MM, 22.35CM
Maximum Depth
206MM, 20.57CM
Net Weight
0.41KG
Shipping weight
0.41KG
Shipping Height
173MM, 17.27CM
Shipping Width
224MM, 22.35CM
Shipping Depth
206MM, 20.57CM

Options

Services