Modular Distribution Metering Card - Spare Part

Modular Distribution Metering Card - Spare Part Front Left
Modular Distribution Metering Card - Spare Part Front Left
Modular Distribution Metering Card - Spare Part Front Left
Modular Distribution Metering Card - Spare Part Front Left
  • Breakers, Cordsets and Accessories for simplified power distribution management.

View Product Overview

W0G-9377 Features

Modular Distribution Metering Card - Spare Part
Breakers, Cordsets and Accessories for simplified power distribution management.

Configurable Power Accessories Features & Benefits

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brazil, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Japan, Kenya, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Taiwan, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
38MM, 3.81CM
Maximum Width
89MM, 8.89CM
Maximum Depth
432MM, 43.18CM
Net Weight
0.45KG
Shipping weight
0.68KG
Shipping Height
70MM, 6.99CM
Shipping Width
235MM, 23.5CM
Shipping Depth
470MM, 46.99CM

Options

Services