InRow SC Fan/Pump Power Wire Assembly - Spare Part

InRow SC Fan/Pump Power Wire Assembly - Spare Part Front Left
InRow SC Fan/Pump Power Wire Assembly - Spare Part Front Left
InRow SC Fan/Pump Power Wire Assembly - Spare Part Front Left
InRow SC Fan/Pump Power Wire Assembly - Spare Part Front Left
InRow SC Fan/Pump Power Wire Assembly - Spare Part Front Left
InRow SC Fan/Pump Power Wire Assembly - Spare Part Front Left
  • Precision Air Conditioning with maximum flexibility.

View Product Overview

W0W3290 Features

InRow SC Fan/Pump Power Wire Assembly - Spare Part
Precision Air Conditioning with maximum flexibility.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
51MM, 5.1CM
Maximum Width
102MM, 10.2CM
Maximum Depth
127MM, 12.7CM
Net Weight
0.28KG
Shipping weight
0.42KG
Shipping Height
173MM, 17.3CM
Shipping Width
160MM, 16.0CM
Shipping Depth
160MM, 16.0CM

Options

Services