Filter-Drier 1/2"ODF Solder - Spare Part

Filter-Drier 1/2"ODF Solder - Spare Part Front Left
Filter-Drier 1/2"ODF Solder - Spare Part Front Left
Filter-Drier 1/2"ODF Solder - Spare Part Front Left
Filter-Drier 1/2"ODF Solder - Spare Part Front Left
Filter-Drier 1/2"ODF Solder - Spare Part Front Left
Filter-Drier 1/2"ODF Solder - Spare Part Front Left
  • Precision Air Conditioning with maximum flexibility.

View Product Overview

W875-2088 Features

Filter-Drier 1/2"ODF Solder - Spare Part
Precision Air Conditioning with maximum flexibility.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
200MM, 20.0CM
Maximum Width
80MM, 8.0CM
Maximum Depth
80MM, 8.0CM
Net Weight
0.69KG
Shipping weight
0.78KG
Shipping Height
160MM, 16.0CM
Shipping Width
160MM, 16.0CM
Shipping Depth
160MM, 16.0CM

Options

Services