Electronic Expansion Valve 3/8" Outside Diameter Female For ACRD100-201 - Spare Part

Electronic Expansion Valve 3/8" Outside Diameter Female For ACRD100-201 - Spare Part Front Left
Electronic Expansion Valve 3/8" Outside Diameter Female For ACRD100-201 - Spare Part Front Left
Electronic Expansion Valve 3/8" Outside Diameter Female For ACRD100-201 - Spare Part Front Left
Electronic Expansion Valve 3/8" Outside Diameter Female For ACRD100-201 - Spare Part Front Left
Electronic Expansion Valve 3/8" Outside Diameter Female For ACRD100-201 - Spare Part Front Left
Electronic Expansion Valve 3/8" Outside Diameter Female For ACRD100-201 - Spare Part Front Left
  • Precision Air Conditioning with maximum flexibility.

View Product Overview

W875-00105 Features

Electronic Expansion Valve 3/8" Outside Diameter Female For ACRD100-201 - Spare Part
Precision Air Conditioning with maximum flexibility.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
160MM, 16.0CM
Maximum Width
163MM, 16.3CM
Maximum Depth
150MM, 15.0CM
Net Weight
0.45KG
Shipping weight
0.61KG
Shipping Height
165MM, 16.5CM
Shipping Width
165MM, 16.5CM
Shipping Depth
160MM, 16.0CM

Options

Services