Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS

Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS Front Left
Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS Front Left
Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS Front Left
Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS Front Left
Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS Front Right
Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS Front Right
Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS Front Straight
Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS Front Straight
Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS Back
Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS Back
Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS Front Left
Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS Front Left
Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS Front Right
Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS Front Right
Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS Front Straight
Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS Front Straight
Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS Back
Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS Back
  • Cable kit that includes power cables and signal cables for installation of one classic battery cabinet adjacent to the 60-100 kVA UPS. This cable kit is for the ...

View Product Overview

E3MOPT004 Features

Easy UPS 3M Cable Kit for Adjacent Installation of 1000mm Classic Battery Cabinet, 60-100kVA UPS
Cable kit that includes power cables and signal cables for installation of one classic battery cabinet adjacent to the 60-100 kVA UPS. This cable kit is for the 1000 mm wide Easy UPS 3M Classic Battery Cabinet.

Product Distribution

United Arab Emirates, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Bulgaria, Bahrain, Bolivia, Brazil, Belarus, Congo - Kinshasa, Switzerland, Chile, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Algeria, Estonia, Eritrea, Spain, Finland, Fiji, France, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Guadeloupe, Greece, Guyana, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Lithuania, Latvia, Morocco, Madagascar, Myanmar (Burma), Mongolia, Martinique, Mauritius, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Senegal, Suriname, Thailand, Turkmenistan, Tunisia, Turkey, Taiwan, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa

Technical Specifications

Physical

Maximum Height
200MM, 20.0CM
Maximum Width
800MM, 80.0CM
Maximum Depth
500MM, 50.0CM
Net Weight
17.6KG
Shipping weight
16.96KG
Shipping Height
220MM, 22.0CM
Shipping Width
510MM, 51.0CM
Shipping Depth
820MM, 82.0CM

Options

Services