Our Brands

APC Smart-UPS RT 15kVA 230V

APC Smart-UPS RT 15kVA 230V Front Right
APC Smart-UPS RT 15kVA 230V Front Right
APC Smart-UPS RT 15kVA 230V Front Right
APC Smart-UPS RT 15kVA 230V Front Right
APC Smart-UPS RT 15kVA 230V Front Straight
APC Smart-UPS RT 15kVA 230V Front Straight
APC Smart-UPS RT 15kVA 230V Back
APC Smart-UPS RT 15kVA 230V Front Right
APC Smart-UPS RT 15kVA 230V Front Right
APC Smart-UPS RT 15kVA 230V Front Straight
APC Smart-UPS RT 15kVA 230V Front Straight
APC Smart-UPS RT 15kVA 230V Back
  • High density, double-conversion on-line power protection with scalable runtime

  • Includes: Smart UPS signalling RS-232 cable

View Product Overview
Replacement battery
User replaceable battery not available

SRTG15KXLI Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (15000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
15.0kWatts / 15.0kVA
Rack Height
7U
Output Connections
(1) Hard wire 5-wire (3P + N + E) (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Hard wire 3-wire (1P + N + E), Hard wire 5 wire (3P + N + E)
Maximum Input Current
66.0A
APC Smart-UPS RT 15kVA 230V
High density, double-conversion on-line power protection with scalable runtime
Includes: Smart UPS signalling RS-232 cable

Smart-UPS On-Line Features & Benefits

Availability

Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Scalable runtime
Allows additional run time to be quickly added as needed.

Adaptability

Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.

Marketing features

Low operating and maintenance costs with proven reliability and intelligent battery management .
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Avoids costly power problems by keeping your IT equipment and data protected and available .
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Save time with easy and convenient remote/network accessibility.
Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.

Manageability

SmartSlot
Customize UPS capabilities with management cards.
Serial connectivity
Provides management of the UPS via a serial port.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LED status indicators
Quickly understand unit and power status with visual indicators.

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Disconnected battery notification
Warns when a battery is not available to provide backup power.

Protection

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Cold-start capable
Provides temporary battery power when the utility power is out.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Product Distribution

United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Bolivia, Brazil, Switzerland, Chile, Serbia and Montenegro, Czech Republic, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, Italy, Cambodia, South Korea, Lithuania, Latvia, Morocco, Macedonia, Myanmar, Mongolia, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Paraguay, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, Uruguay, Vietnam, South Africa

Technical Specifications

Output

Max Configurable Power (Watts)
15.0kWatts / 15.0kVA
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Output Voltage Distortion
Less than 5 %
Output Frequency (sync to mains)
50/60 Hz +/- 0.1 Hz Sync to mains
Other Output Voltages
230 V
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
60 seconds at 125% and 30 seconds at 150%
Bypass
Built-in static bypass

Input

Input frequency
40 - 70 Hz Auto-sensing
Input voltage range for main operations
160 - 285, 380V
Input Total Harmonic Distortion
Less than 5 % for full load
Other Input Voltages
220, -, 240 V

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
4hour(s)
Nominal Battery Voltage
+/- 192 V
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
2.16kWatts
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
3366
Efficiency in Battery Operation
93.0 %

Communications & Management

Control panel
Multifunction LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
306MM, 30.6CM
Maximum Width
440MM, 44.0CM
Maximum Depth
700MM, 70.0CM
Net Weight
142.5KG
Shipping weight
157.2KG
Shipping Height
535MM, 53.5CM
Shipping Width
590MM, 59.0CM
Shipping Depth
790MM, 79.0CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15000meters
Audible noise at 1 meter from surface of unit
58.0dBA
Online thermal dissipation
2866.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CB , EN/IEC 62040-2
Standard warranty
3 years repair or replace (excluding battery) and 2 years for battery

Options

Services