Galaxy PWi SNMP communication card

Galaxy PWi SNMP communication card

G3WASNMP

Description: 150-225kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
Galaxy PWi SNMP communication card

Call for More Information
(852) 2579 2088

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

MGE Galaxy PW Features & Benefits

  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
  • 7x24 telephone technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Dual mains input
    Increases availability by allowing the UPS to be connected to two separate power sources.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Product Distribution
Product Distribution

China , Hong Kong , Taiwan

Print Technical Specification

Physical

  • Maximum Height
    60mm , 6.0CM
  • Maximum Width
    130mm , 13.0CM
  • Maximum Depth
    100mm , 10.0CM
  • Net Weight
    2.36KG
  • Shipping weight
    4.0KG
  • Shipping Height
    3mm , 0.3CM
  • Shipping Width
    140mm , 14.0CM
  • Shipping Depth
    120mm , 12.0CM

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-9000meters
  • Storage Temperature
    -20 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-9000meters

Conformance

  • Standard warranty
    6 months
Brochure
Title
Size
Updated On
PDF

Size

1494KB

Updated On

2016-12-22

technical brochure
Agency Approvals
Title
Size
Updated On
PDF

Size

357KB

Updated On

2017-11-29

Declaration of Conformity
PDF

Size

79KB

Updated On

2016-11-26

Certificate of Origin
Bid Spec
Title
Size
Updated On
PDF

Size

268KB

Updated On

2017-03-03

document to spec PWi 3:3
Source ZIP

Size

291KB

Updated On

2017-03-03

document to spec PWi 3:3
Title
Size
Updated On

Category

Sub-Category


Galaxy PWi SNMP communication card

150-225kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications


Show results per page