Share:

Galaxy PWi IPx1 top cover, width 1200mm

G3WATOP1200

Description: 150-225kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
Galaxy PWi IPx1 top cover, width 1200mm

MGE Galaxy PW Features & Benefits

  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
  • 7x24 telephone technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Dual mains input
    Increases availability by allowing the UPS to be connected to two separate power sources.
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
Product Distribution
Product Distribution

China , Hong Kong , Taiwan

Print Technical Specification

Physical

  • Maximum Height
    1230mm , 123.0CM
  • Maximum Width
    1200mm , 120.0CM
  • Maximum Depth
    279mm , 27.9CM
  • Net Weight
    48.43KG
  • Shipping weight
    55.0KG
  • Shipping Height
    1250mm , 125.0CM
  • Shipping Width
    1300mm , 130.0CM
  • Shipping Depth
    305mm , 30.5CM

Conformance

  • Standard warranty
    6 months
Agency Approvals
Title
Size
Updated On
PDF

Size

357KB

Updated On

2017-11-29

Declaration of Conformity
PDF

Size

79KB

Updated On

2016-11-26

Certificate of Origin
Bid Spec
Title
Size
Updated On
PDF

Size

268KB

Updated On

2018-11-14

document to spec PWi 3:3
Source ZIP

Size

291KB

Updated On

2018-11-14

document to spec PWi 3:3
Title
Size
Updated On