Rack PDU, Basic, Zero U, 32A, 230V, (18) C13 & (6) C19, SPD & Display, IEC309

Rack PDU, Basic, Zero U, 32A, 230V, (18) C13 & (6) C19, SPD & Display, IEC309 Front Left
Rack PDU, Basic, Zero U, 32A, 230V, (18) C13 & (6) C19, SPD & Display, IEC309 Front Left
Rack PDU, Basic, Zero U, 32A, 230V, (18) C13 & (6) C19, SPD & Display, IEC309 Front Left
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 255ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 144ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
RoHS
  • Reliable rack power distribution

  • Includes: Toolless Mounting Kit, User Manual

View Product Overview

AP6453CH Features

Rack PDU, Basic, Zero U, 32A, 230V, (18) C13 & (6) C19, SPD & Display, IEC309
Reliable rack power distribution
Includes: Toolless Mounting Kit, User Manual
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Local Current Monitoring Display
    The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.

Basic Rack PDU Features & Benefits

Marketing Features

Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.

Total Cost of Ownership

Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.

Agility

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.

Product Distribution

China, Hong Kong

Options

Services