Rack PDU, Basic, Zero U, 16A, 230V, (18) C13 & (6) C19, SPD & Display, IEC309

Rack PDU, Basic, Zero U, 16A, 230V, (18) C13 & (6) C19, SPD & Display, IEC309 Front Left
Rack PDU, Basic, Zero U, 16A, 230V, (18) C13 & (6) C19, SPD & Display, IEC309 Front Left
Rack PDU, Basic, Zero U, 16A, 230V, (18) C13 & (6) C19, SPD & Display, IEC309 Front Left
RoHS
  • Reliable rack power distribution

  • Includes: Toolless Mounting Kit, User Manual

View Product Overview

AP6451CH Features

Rack PDU, Basic, Zero U, 16A, 230V, (18) C13 & (6) C19, SPD & Display, IEC309
Reliable rack power distribution
Includes: Toolless Mounting Kit, User Manual
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Local Current Monitoring Display
    The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.

Basic Rack PDU Features & Benefits

Agility

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

Total Cost of Ownership

Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.

Marketing Features

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.

Product Distribution

China, Hong Kong

Output

Nominal Output Voltage
220V
Maximum Total Current Draw
16
Output Connections
(6) IEC 320 C19 (Battery Backup)
(18) IEC 320 C13 (Battery Backup)

Input

Nominal Input Voltage
220V
Input frequency
50 Hz
Input Connections
IEC 309 16A 2P+E
Cord Length
0.91meters
Number of Power Cords
1
Load Capacity
3520VA
Maximum Input Current
16A

Physical

Maximum Height
1600MM, 160.0CM
Maximum Width
55MM, 5.55CM
Maximum Depth
44MM, 4.4CM
Net Weight
4.63KG
Shipping weight
5.63KG
Shipping Height
1808MM, 180.86CM
Shipping Width
156MM, 15.6CM
Shipping Depth
96MM, 9.6CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS

Options

Services