Rack PDU, Basic, 1U, 16A, 230V, (8) GB, LED, IEC C20

Rack PDU, Basic, 1U, 16A, 230V, (8) GB, LED, IEC C20 Front Left
Rack PDU, Basic, 1U, 16A, 230V, (8) GB, LED, IEC C20 Front Left
Rack PDU, Basic, 1U, 16A, 230V, (8) GB, LED, IEC C20 Front Left
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 242ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 145ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
RoHS
  • Reliable rack power distribution

  • Includes: Horizontal mounting brackets, Vertical mounting brackets

View Product Overview

AP6201CH Features

Rack PDU, Basic, 1U, 16A, 230V, (8) GB, LED, IEC C20
Reliable rack power distribution
Includes: Horizontal mounting brackets, Vertical mounting brackets
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Rack-Mountable
    Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.

Basic Rack PDU Features & Benefits

Total Cost of Ownership

Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.

Agility

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

Marketing Features

Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.

Product Distribution

China, Hong Kong

Options

Services