NetShelter CH 2200(H)*600(W)*1200(D) FG-Side Panels Black

NetShelter CH 2200(H)*600(W)*1200(D) FG-Side Panels Black Front Left
NetShelter CH 2200(H)*600(W)*1200(D) FG-Side Panels Black Front Left
NetShelter CH 2200(H)*600(W)*1200(D) FG-Side Panels Black Front Left
RoHS
  • Tall Universal IT enclosure with 48U spaces for environments that can take advantage of higher spaces and provide more mounting u-spaces at each enclosure footprint ...

  • Includes: Baying hardware, Doors, Key(s), Keyed-alike doors and side panels, Qty 4 - Bolt-down brackets, Roof, Side panels, Unpacking sheet

View Product Overview

AR176C-1 Features

NetShelter CH 2200(H)*600(W)*1200(D) FG-Side Panels Black
Tall Universal IT enclosure with 48U spaces for environments that can take advantage of higher spaces and provide more mounting u-spaces at each enclosure footprint. Compact width to optimize data center space. For low to medium density server and networking applications.
Includes: Baying hardware, Doors, Key(s), Keyed-alike doors and side panels, Qty 4 - Bolt-down brackets, Roof, Side panels, Unpacking sheet
  • Rack mountable
    Includes horizontal, vertical and toolless-mount capabilities.

Product Distribution

China, Hong Kong, Taiwan

Physical

Maximum Height
2200MM, 220.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1200MM, 120.0CM
Rack Height
47U
Net Weight
133.8KG
Shipping weight
141.8KG
Shipping Height
2320MM, 232.0CM
Shipping Width
640MM, 64.0CM
Shipping Depth
1270MM, 127.0CM
Color
Black
Rack Width
19"
Weight Capacity (static load)
1000.0KG
Weight Capacity (dynamic load)
800.0KG

Conformance

Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS

Options

Services