NetShelter CH 2000(H)*600(W)*600(D) FG-No Side Panels Black

NetShelter CH 2000(H)*600(W)*600(D) FG-No Side Panels Black Front Left
NetShelter CH 2000(H)*600(W)*600(D) FG-No Side Panels Black Front Left
NetShelter CH 2000(H)*600(W)*600(D) FG-No Side Panels Black Front Left
RoHS
  • Universal IT enclosure for low to medium density server and networking applications. Compact width to optimize data center space. 42U height to easily roll through ...

  • Includes: Baying hardware, Doors, Key(s), Keyed-alike doors and side panels, Mounting hardware, Qty 4 - Bolt-down brackets, Roof, Side panels, Unpacking sheet

View Product Overview

AR1266-0 Features

NetShelter CH 2000(H)*600(W)*600(D) FG-No Side Panels Black
Universal IT enclosure for low to medium density server and networking applications. Compact width to optimize data center space. 42U height to easily roll through doorways.
Includes: Baying hardware, Doors, Key(s), Keyed-alike doors and side panels, Mounting hardware, Qty 4 - Bolt-down brackets, Roof, Side panels, Unpacking sheet
  • Rack mountable
    Includes horizontal, vertical and toolless-mount capabilities.

Product Distribution

China, Hong Kong, Taiwan

Physical

Maximum Height
2000MM, 200.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
600MM, 60.0CM
Rack Height
42U
Net Weight
68.0KG
Shipping weight
74.0KG
Shipping Height
2120MM, 212.0CM
Shipping Width
640MM, 64.0CM
Shipping Depth
670MM, 67.0CM
Color
Black
Rack Width
19"
Weight Capacity (static load)
1000.0KG
Weight Capacity (dynamic load)
800.0KG

Conformance

Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS

Options

Services