Galaxy PWi 40kVA 3:3 Integrated Parallel UPS 380VAC 6 Pulse 384VDC, Start-up 5X8

Galaxy PWi 40kVA 3:3 Integrated Parallel UPS 380VAC 6 Pulse 384VDC, Start-up 5X8 Front Left
Galaxy PWi 40kVA 3:3 Integrated Parallel UPS 380VAC 6 Pulse 384VDC, Start-up 5X8 Front Left
Galaxy PWi 40kVA 3:3 Integrated Parallel UPS 380VAC 6 Pulse 384VDC, Start-up 5X8 Front Left
Galaxy PWi 40kVA 3:3 Integrated Parallel UPS 380VAC 6 Pulse 384VDC, Start-up 5X8 Front Right
Galaxy PWi 40kVA 3:3 Integrated Parallel UPS 380VAC 6 Pulse 384VDC, Start-up 5X8 Front Straight
Galaxy PWi 40kVA 3:3 Integrated Parallel UPS 380VAC 6 Pulse 384VDC, Start-up 5X8 Back
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 329ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 138ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 150-225kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications

  • Includes: Installation guide, User Manual

View Product Overview

G3W40MH6PHS Features

Galaxy PWi 40kVA 3:3 Integrated Parallel UPS 380VAC 6 Pulse 384VDC, Start-up 5X8
150-225kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
Includes: Installation guide, User Manual

MGE Galaxy PW Features & Benefits

Serviceability

7x24 telephone technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Manageability

Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED status indicators
Quickly understand unit and power status with visual indicators.

Availability

Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy

Product Distribution

China, Hong Kong, Taiwan

Options

Services