Galaxy PWi 100kVA 3:3 Integrated Parallel UPS 380VAC 12 Pulse 384VDC, Start-up 5X8

Galaxy PWi 100kVA 3:3 Integrated Parallel UPS 380VAC 12 Pulse 384VDC, Start-up 5X8 Front Left
Galaxy PWi 100kVA 3:3 Integrated Parallel UPS 380VAC 12 Pulse 384VDC, Start-up 5X8 Front Left
Galaxy PWi 100kVA 3:3 Integrated Parallel UPS 380VAC 12 Pulse 384VDC, Start-up 5X8 Front Left
Galaxy PWi 100kVA 3:3 Integrated Parallel UPS 380VAC 12 Pulse 384VDC, Start-up 5X8 Front Right
Galaxy PWi 100kVA 3:3 Integrated Parallel UPS 380VAC 12 Pulse 384VDC, Start-up 5X8 Front Straight
Galaxy PWi 100kVA 3:3 Integrated Parallel UPS 380VAC 12 Pulse 384VDC, Start-up 5X8 Back
  • 150-225kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications

  • Includes: Installation guide, User Manual

View Product Overview

G3W100MH12PHS Features

Galaxy PWi 100kVA 3:3 Integrated Parallel UPS 380VAC 12 Pulse 384VDC, Start-up 5X8
150-225kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
Includes: Installation guide, User Manual

MGE Galaxy PW Features & Benefits

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
LED status indicators
Quickly understand unit and power status with visual indicators.

Availability

Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
7x24 telephone technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.

Product Distribution

China, Hong Kong, Taiwan

Output

Output power capacity
80.0kWatts / 100.0kVA
Max Configurable Power (Watts)
80.0kWatts / 100.0kVA
Nominal Output Voltage
380V 3PH
Neutral Output Current
258A
Efficiency at Full Load
90.0 %
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
50 Hz
Output Frequency (not synced)
50Hz ±1% for 50Hz nominal
Other Output Voltages
400
Load Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform type
Sine wave
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Maximum Output Current
380
Output Voltage THD
< 3% linear load and <5% nonlinear load
Output Voltage Tolerance
±1% static
Bypass
Built-in Maintenance Bypass, Built-in Static Bypass

Input

Nominal Input Voltage
380V 3PH
Input frequency
45 - 55 Hz
Input Connections
Hard Wire 4-wire (3PH + G), Hard Wire 5-wire (3PH+N+G)
Input voltage range for main operations
304 - 456 (380V)V
Efficiency at Full Load
90.0 %
Input Total Harmonic Distortion
Less than 13% for full load
Type of Input Protection Required
CB
Other Input Voltages
400
Maximum Short Circuit Withstand (Icw)
36.0kAmps
Maximum Input Current
225.0A
Input Power Factor at Full Load
0.83

Batteries & Runtime

Battery type
No internal battery - uses external battery system

Communications & Management

Control panel
Multi-function LCD status and control console
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Physical

Maximum Height
1800MM, 180.0CM
Maximum Width
1200MM, 120.0CM
Maximum Depth
800MM, 80.0CM
Net Weight
1200.0KG
Shipping weight
1280.0KG
Shipping Height
2025MM, 202.5CM
Shipping Width
1330MM, 133.0CM
Shipping Depth
930MM, 93.0CM
Master Carton Units
1.0

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-990meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-9900meters
Audible noise at 1 meter from surface of unit
65.0dBA
Protection Class
IP20

Conformance

Approvals
EN/IEC 62040-1, IEC 61000-4-5, IEC 62040-2
Standard warranty
1 year repair or replace

General

Bypass Connection
4 wire (3Ph + N) or 5 wire (3Ph + N + G)
Max Bypass Input Current
152.0A

Options

Services