Galaxy 300 30kVA 400V 3:3 with Long Backup Charger(M), Start-up 5x8

Galaxy 300 30kVA 400V 3:3 with Long Backup Charger(M), Start-up 5x8 Front Left
Galaxy 300 30kVA 400V 3:3 with Long Backup Charger(M), Start-up 5x8 Front Left
Galaxy 300 30kVA 400V 3:3 with Long Backup Charger(M), Start-up 5x8 Front Left
Galaxy 300 30kVA 400V 3:3 with Long Backup Charger(M), Start-up 5x8 Front Right
Galaxy 300 30kVA 400V 3:3 with Long Backup Charger(M), Start-up 5x8 Front Straight
RoHS
  • Effective three phase power protection against downtime and data loss for mission critical applications. UPS with long backup charger, supplied without batteries ...

  • Includes: Installation guide, Network Management Card, Start-Up Service, User Manual

View Product Overview

G3HT30KHLMS Features

Galaxy 300 30kVA 400V 3:3 with Long Backup Charger(M), Start-up 5x8
Effective three phase power protection against downtime and data loss for mission critical applications. UPS with long backup charger, supplied without batteries. To be used with external batteries.
Includes: Installation guide, Network Management Card, Start-Up Service, User Manual

Galaxy 300 Features & Benefits

Serviceability

5x8 Start-up service included
Required for full coverage of factory warranty
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Convenience

Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Economy

Cost of acquisition
Designed to provide an optimized price/performance ratio, a number of exceptional features have been carefully selected to optimize both performance and cost benefits.

Availability

Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Dual feed input
Allows installation of two independent power sources with the option of hot stand-by configuration to provide redundancy for mission critical applications.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
RoHS
Certifies that electronic devices don't contain hazardous metals and flame retardants

Manageability

Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.

Product Distribution

China, Hong Kong, Taiwan

Output

Output power capacity
24.0kWatts / 30.0kVA
Max Configurable Power (Watts)
24.0kWatts / 30.0kVA
Nominal Output Voltage
400V 3PH
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
50/60 Hz +/- 5%
Output Frequency (not synced)
60Hz +/- 0.1% for 60Hz nominal, 50Hz +/- 0.1% for 50Hz nominal
Other Output Voltages
380, 415
Load Crest Factor
2.5 : 1
Topology
Double Conversion Online
Waveform type
Sine wave
Overload Operation
60 seconds @ 120% and 30 seconds @ 145%
Output Voltage THD
< 3% linear load and <5% non-linear load
Output Voltage Tolerance
+/- 2% static and 100% load step
Bypass
Built-in Maintenance Bypass

Input

Nominal Input Voltage
400V 3PH
Input frequency
45 - 65 Hz
Input Connections
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
320 - 456 (380V), 320 - 480 (400V), 320 - 498 (415V)V
Input voltage adjustable range for mains operation
323 - 437 (380V), 340 - 460 (400V), 357 - 477 (415V)V
Input Total Harmonic Distortion
Less than 5% for full load
Type of Input Protection Required
Upstream protection according to source
Other Input Voltages
380, 415
Maximum Input Current
47.0A

Batteries & Runtime

Battery type
No internal battery - uses external battery system

Communications & Management

Control panel
Multi-function LCD status and control console
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
670MM, 67.0CM
Maximum Width
500MM, 50.0CM
Maximum Depth
950MM, 95.0CM
Net Weight
164.0KG
Shipping weight
169.0KG
Shipping Height
675MM, 67.5CM
Shipping Width
505MM, 50.5CM
Shipping Depth
955MM, 95.5CM

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-10 - 60 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-9000meters
Audible noise at 1 meter from surface of unit
53.6dBA
Online thermal dissipation
1804.0BTU/hr
Protection Class
IP 20

Conformance

Approvals
C-tick, CE, EN/IEC 62040-1-1, EN/IEC 62040-2
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Other Environmental Compliance
China RoHS

Options

Services