Galaxy 300 10kVA 400V 3:3 with Long Backup Charger(M), Start-up 5x8

Galaxy 300 10kVA 400V 3:3 with Long Backup Charger(M), Start-up 5x8 Front Left
Galaxy 300 10kVA 400V 3:3 with Long Backup Charger(M), Start-up 5x8 Front Left
Galaxy 300 10kVA 400V 3:3 with Long Backup Charger(M), Start-up 5x8 Front Left
Galaxy 300 10kVA 400V 3:3 with Long Backup Charger(M), Start-up 5x8 Front Right
Galaxy 300 10kVA 400V 3:3 with Long Backup Charger(M), Start-up 5x8 Front Straight
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 68ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 65ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
RoHS
  • Effective three phase power protection against downtime and data loss for mission critical applications. UPS with long backup charger, supplied without batteries...

  • Includes: Installation guide, Network Management Card, Start-Up Service, User Manual

View Product Overview

G3HT10KHLMS Features

Galaxy 300 10kVA 400V 3:3 with Long Backup Charger(M), Start-up 5x8
Effective three phase power protection against downtime and data loss for mission critical applications. UPS with long backup charger, supplied without batteries. To be used with external batteries.
Includes: Installation guide, Network Management Card, Start-Up Service, User Manual

Galaxy 300 Features & Benefits

Sustainability

RoHS
Certifies that electronic devices don't contain hazardous metals and flame retardants
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Convenience

Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Manageability

Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.

Serviceability

5x8 Start-up service included
Required for full coverage of factory warranty
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Economy

Cost of acquisition
Designed to provide an optimized price/performance ratio, a number of exceptional features have been carefully selected to optimize both performance and cost benefits.

Availability

Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Dual feed input
Allows installation of two independent power sources with the option of hot stand-by configuration to provide redundancy for mission critical applications.

Product Distribution

China, Hong Kong, Taiwan

Options

Services