Direct Expansion Air Cooled Units, Downflow and Asynchronous or Electronic Commutated Motor Fans

Direct Expansion Air Cooled Units, Downflow and Asynchronous or Electronic Commutated Motor Fans Front Left
Direct Expansion Air Cooled Units, Downflow and Asynchronous or Electronic Commutated Motor Fans Front Left
Direct Expansion Air Cooled Units, Downflow and Asynchronous or Electronic Commutated Motor Fans Front Left
Direct Expansion Air Cooled Units, Downflow and Asynchronous or Electronic Commutated Motor Fans Back
  • Flexible, perimeter cooling for smaller IT environments

View Product Overview

SDA-GCN Features

Direct Expansion Air Cooled Units, Downflow and Asynchronous or Electronic Commutated Motor Fans
Flexible, perimeter cooling for smaller IT environments

Amico Features & Benefits

Serviceability

Complete Front Serviceability
Enables all maintenance of the unit through front access.

Compatibility

Building Management Systems
Units are designed to work with the most common BMS systems including BACnet and Modbus.

Total Cost of Ownership

Small Footprint
Efficient use of space with a small footprint provides the ability for the unit to be placed in a corner or even installed into a partitioned space.

Manageability

Heat Rejection Configurations
Available in air-cooled, water-cooled, and chilled water systems

Availability

Multi-functional Microprocessor Controller
Allows the units to restart after a power failure without intervention; Allows for room level redundancy with up to ten units operating in a group; User friendly navigation with icon based displays to indicate mode of operation as well as room conditions; Allows for communication with multiple Building Management System protocols.

Product Distribution

China, Hong Kong, Taiwan

Options

Services