Chilled Water Units, Upflow with Backward Curved Fans and Electronic Commutated Motor

Chilled Water Units, Upflow with Backward Curved Fans and Electronic Commutated Motor Front Left
Chilled Water Units, Upflow with Backward Curved Fans and Electronic Commutated Motor Front Left
Chilled Water Units, Upflow with Backward Curved Fans and Electronic Commutated Motor Front Left
Chilled Water Units, Upflow with Backward Curved Fans and Electronic Commutated Motor Back
  • Perimeter cooling for medium and large data center environments

View Product Overview

TUCV-GCN Features

Chilled Water Units, Upflow with Backward Curved Fans and Electronic Commutated Motor
Perimeter cooling for medium and large data center environments

Leonardo Features & Benefits

Energy Management

Automatic Floor Pressurization System
Ensures stable airflow pressurization under floor regardless of changes made above the floor

Economy

Economization
Achieved by utilizing cool ambient air during winter months to take advantage of economizer hours and eliminating compressor operation.

Availability

Multi-functional Microprocessor Controller
Allows the units to restart after a power failure without intervention; Allows for room level redundancy with up to ten units operating in a group; User friendly navigation with icon based displays to indicate mode of operation as well as room conditions; Allows for communication with multiple Building Management System protocols.

Product Distribution

China, Hong Kong, Taiwan

Options

Services