Our Brands

BaTT 12V 75AH Panasonic

No product image
No product image
  • 225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large ...

View Product Overview

BATT1275PAN Features

BaTT 12V 75AH Panasonic
225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large data centers, buildings and mission....

Product Distribution

Afghanistan, Australia, Fiji, Hong Kong, Indonesia, India, Cambodia, South Korea, Myanmar, Malaysia, New Zealand, Philippines, Singapore, Thailand, Taiwan, Vietnam

Technical Specifications

Output

Battery Output Voltage
12 V

Batteries & Runtime

Battery type
VRLA
Expected Battery Life (years)
3 - 5

Physical

Maximum Height
175MM, 17.5CM
Maximum Width
166MM, 16.6CM
Maximum Depth
350MM, 35.0CM
Net Weight
20.0KG
Shipping weight
20.0KG
Shipping Height
175MM, 17.5CM
Shipping Width
166MM, 16.6CM
Shipping Depth
350MM, 35.0CM

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-25 - 70 °C
Storage Elevation
0 - 3048meters

Conformance

Standard warranty
1 year repair or replace

Options

Services