APC Smart-UPS RT 10,000VA RM 230V

APC Smart-UPS RT 10,000VA RM 230V Front Left
APC Smart-UPS RT 10,000VA RM 230V Front Left
APC Smart-UPS RT 10,000VA RM 230V Front Left
APC Smart-UPS RT 10,000VA RM 230V Front Left
APC Smart-UPS RT 10,000VA RM 230V Front Left
APC Smart-UPS RT 10,000VA RM 230V Back
APC Smart-UPS RT 10,000VA RM 230V Back
Green Premium™
RoHS
New version
APC Smart-UPS SRT 10000VA RM 230V

Check the updated version of the product:

APC Smart-UPS SRT 10000VA RM 230V P-SRT10KRMXLI
  • High density, double-conversion on-line power protection with scalable runtime

  • Includes: CD with software, Rack Mounting support rails, Service Manual, Smart UPS signalling RS-232 cable, User Manual, Web/SNMP Management Card

View Product Overview

SURT10000RMXLI Features

APC Smart-UPS RT 10,000VA RM 230V
High density, double-conversion on-line power protection with scalable runtime
Includes: CD with software, Rack Mounting support rails, Service Manual, Smart UPS signalling RS-232 cable, User Manual, Web/SNMP Management Card

Smart-UPS On-Line Features & Benefits

Manageability

LED status indicators
Quickly understand unit and power status with visual indicators.
Serial connectivity
Provides management of the UPS via a serial port.
Network manageable
Provides remote power management of the UPS over the network.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
SmartSlot
Customize UPS capabilities with management cards.

Adaptability

Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.

Serviceability

Audible alarms
Provides notification of changing utility power and UPS power conditions
Disconnected battery notification
Warns when a battery is not available to provide backup power.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Predicitive failure notification
Provides early-warning fault analysis ensuring proactive component replacement.

Protection

Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Cold-start capable
Provides temporary battery power when the utility power is out.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Availability

Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Scalable runtime
Allows additional run time to be quickly added as needed.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Marketing Features

Low operating and maintenance costs with proven reliability and intelligent battery management.
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Avoids costly power problems by keeping your IT equipment and data protected and available.
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Save time with easy and convenient remote/network accessibility.
Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.

Product Distribution

Hong Kong

Output

Output power capacity
8.0kWatts / 10.0kVA
Max Configurable Power (Watts)
8.0kWatts / 10.0kVA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
92.0 %
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Other Output Voltages
220, 240
Load Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform type
Sine wave
Output Connections
(1) Hard Wire 3-wire (H N + G) (Battery Backup)
(6) IEC Jumpers (Battery Backup)
(4) IEC 320 C19 (Battery Backup)
(4) IEC 320 C13 (Battery Backup)
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
230V, 400V 3PH
Input frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Hard Wire 3 wire (1PH+N+G), Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
160 - 280V
Efficiency at Full Load
92.0 %
Input Total Harmonic Distortion
Less than 7% for full load
Other Input Voltages
220, 240

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
4
Typical recharge time
2.2hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
2
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
1920
Extended Run Options

Communications & Management

Interface Port(s)
DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot
Pre-Installed SmartSlot™ Cards
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Surge energy rating
1265JJoules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
263MM, 26.3CM
Maximum Width
432MM, 43.2CM
Maximum Depth
736MM, 73.6CM
Rack Height
6U
Net Weight
110.92KG
Shipping weight
129.1KG
Shipping Height
552MM, 55.2CM
Shipping Width
597MM, 59.7CM
Shipping Depth
991MM, 99.1CM
Color
Black
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (non-condensing) %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (non-condensing) %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
55.0dBA
Online thermal dissipation
2262.0BTU/hr
Protection Class
IP 20

Conformance

Approvals
C-tick, CE, EN 50091-1, EN 50091-3
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Battery Directive
Compliant

Options

Services