3ft (0.914m) Stainless Flex Pipe Kit - Rotolock

3ft (0.914m) Stainless Flex Pipe Kit - Rotolock Front Left
3ft (0.914m) Stainless Flex Pipe Kit - Rotolock Front Left
3ft (0.914m) Stainless Flex Pipe Kit - Rotolock Front Left
3ft (0.914m) Stainless Flex Pipe Kit - Rotolock Front Left
3ft (0.914m) Stainless Flex Pipe Kit - Rotolock Front Straight
  • Close-coupled, pumped refrigerant cooling for medium to large data center

View Product Overview

ACAC21007 Features

3ft (0.914m) Stainless Flex Pipe Kit - Rotolock
Close-coupled, pumped refrigerant cooling for medium to large data center

InRow Pumped Refrigerant Features & Benefits

Manageability

Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
Real-Time Capacity Monitoring
Real-time display of current and available cooling.

Agility

Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.

Availability

No minimum heat load requirement
Refrigerant cooling system will operate from 0 - 100% of the design capacity
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Rack inlet control
Rack inlet control guarantees inlet temperature to IT equipment.
Dual A-B Power Inputs
Draws power from the UPS for power protection with dual feeds for redundancy.
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Row-based architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Austria, Australia, Aruba, Barbados, Bangladesh, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Belize, Canada, Switzerland, Cook Islands, Chile, China, Colombia, Costa Rica, Cuba, Germany, Denmark, Dominica, Dominican Republic, Ecuador, Fiji, Falkland Islands, France, United Kingdom, Grenada, Guadeloupe, Guatemala, Guyana, Hong Kong, Honduras, Haiti, Hungary, Indonesia, Ireland, India, Italy, Jamaica, Japan, Cambodia, Saint Kitts And Nevis, South Korea, Saint Lucia, Sri Lanka, Luxembourg, Myanmar, Martinique, Mexico, Malaysia, Nicaragua, Netherlands, Nepal, New Zealand, Panama, Peru, Papua New Guinea, Philippines, Puerto Rico, Paraguay, Russia, Sweden, Singapore, El Salvador, Turks And Caicos Islands, Thailand, TP, Trinidad and Tobago, Taiwan, Ukraine, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam

Physical

Maximum Height
57MM, 5.72CM
Maximum Width
57MM, 5.72CM
Maximum Depth
914MM, 91.44CM
Net Weight
3.4KG
Shipping weight
5.0KG
Shipping Height
130MM, 13.03CM
Shipping Width
725MM, 72.5CM
Shipping Depth
733MM, 73.3CM
Color
Silver

Options

Services