InRow Pumped Refrigerant

Close-coupled, pumped refrigerant cooling for medium to large data center

The InRow Pumped Refrigerant product design closely couples the cooling with the IT heat load. This design prevents hot air recirculation, while improving cooling predictability and allowing for a pay as you grow environment. Available in overhead or floor mounted configurations, these products are designed to reduce power and whitespace consumption without introducing chilled water next to IT equipment. Data center operators looking to improve efficiency or deploy high density servers will benefit from the modular design of the InRow Pumped Refrigerant cooling products. The intelligent controls of the InRow Pumped Refrigerant cooling products actively adjust fan speed and refrigerant flow, with no minimum loading, to match the IT heat load to maximize efficiency and address the dynamic demands of today's IT environments.

Read More
Products Part Number Compare
Product RDU Piping Kit, 1 Port Part Number ACAC21000
How to buy
Product RDU Piping Kit, 2 Port Part Number ACAC21002
How to buy
Product RDU Piping Kit, 3 Port Part Number ACAC21004
How to buy
Product RDU Rack Door Part Number ACAC21005
How to buy
Product RDU Piping Flange Kit - Refrigerant Part Number ACAC21006
How to buy
Product 3ft (0.914m) Stainless Flex Pipe Kit - Rotolock Part Number ACAC21007
How to buy
Product 6ft (1.828m) Stainless Flex Pipe Kit - Rotolock Part Number ACAC21008
How to buy
Product 4.5ft (1.372m) Stainless Flex Pipe Kit - Rotolock Part Number ACAC21009
How to buy
Product R-134a Connection Kit - Rotolock, 2 Supply, 2 Return Part Number ACAC21010
How to buy
Manageability
Building management system integration Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Real-Time Capacity Monitoring Real-time display of current and available cooling.
Microprocessor controller Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
Availability
No minimum heat load requirement Refrigerant cooling system will operate from 0 - 100% of the design capacity
Active response controls Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Rack inlet control Rack inlet control guarantees inlet temperature to IT equipment.
Dual A-B Power Inputs Draws power from the UPS for power protection with dual feeds for redundancy.
Predictable cooling Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Total Cost of Ownership
Row-based architecture Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Variable speed fans Variable speed fans reduce energy consumption during off-peak cooling periods.
Agility
Scalable densities Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
Modular design Modular design provides scalable solutions to add cooling as demand increases.
Serviceability
Easy service access Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.