Our Brands

Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 5 - Raven Black

Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 5 - Raven Black Front Left
Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 5 - Raven Black Front Left
Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 5 - Raven Black Front Left
Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 5 - Raven Black Front Left

ACPL75161 Features

Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 5 - Raven Black

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
305MM, 30.5CM
Maximum Width
1720MM, 172.0CM
Maximum Depth
864MM, 86.4CM
Net Weight
27.1KG
Shipping weight
29.09KG
Shipping Height
330MM, 33.0CM
Shipping Width
1753MM, 175.3CM
Shipping Depth
914MM, 91.4CM

Conformance

Standard warranty
1 year

Options

Services