Uniflair PPKG Dual 2HP (34GPM) 575V/3/60Hz

Uniflair PPKG Dual 2HP (34GPM) 575V/3/60Hz Front Left
Uniflair PPKG Dual 2HP (34GPM) 575V/3/60Hz Front Left
Uniflair PPKG Dual 2HP (34GPM) 575V/3/60Hz Front Left
Uniflair PPKG Dual 2HP (34GPM) 575V/3/60Hz Front Left
  • Options to optimize the performance or functionality of room cooling products

View Product Overview

ACPP2328 Features

Uniflair PPKG Dual 2HP (34GPM) 575V/3/60Hz
Options to optimize the performance or functionality of room cooling products

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
1219MM, 121.9CM
Maximum Width
914MM, 91.4CM
Maximum Depth
914MM, 91.4CM
Net Weight
113.4KG
Shipping weight
127.01KG
Shipping Height
1397MM, 139.7CM
Shipping Width
1041MM, 104.1CM
Shipping Depth
1041MM, 104.1CM

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

Options

Services