TYPE THREE BATTERY SOLUTION FOR SL30KF AND SL40KF

TYPE THREE BATTERY SOLUTION FOR SL30KF AND SL40KF Front Left
TYPE THREE BATTERY SOLUTION FOR SL30KF AND SL40KF Front Left
TYPE THREE BATTERY SOLUTION FOR SL30KF AND SL40KF Front Left
TYPE THREE BATTERY SOLUTION FOR SL30KF AND SL40KF Front Left
TYPE THREE BATTERY SOLUTION FOR SL30KF AND SL40KF Front Right
TYPE THREE BATTERY SOLUTION FOR SL30KF AND SL40KF Front Right
TYPE THREE BATTERY SOLUTION FOR SL30KF AND SL40KF Front Left
TYPE THREE BATTERY SOLUTION FOR SL30KF AND SL40KF Front Left
TYPE THREE BATTERY SOLUTION FOR SL30KF AND SL40KF Front Right
TYPE THREE BATTERY SOLUTION FOR SL30KF AND SL40KF Front Right
  • Includes: User Manual

View Product Overview

SLB30K40F3 Features

TYPE THREE BATTERY SOLUTION FOR SL30KF AND SL40KF
Includes: User Manual

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet
Battery manufacturer
--
Expected Battery Life (years)
3 - 5
Battery blocks per string
16
Battery Volt-Amp-Hour Capacity
75

Physical

Maximum Height
1397MM, 139.7CM
Maximum Width
1270MM, 127.0CM
Maximum Depth
800MM, 80.01CM
Net Weight
1262.27KG
Shipping weight
1285.0KG
Shipping Height
1524MM, 152.4CM
Shipping Width
1524MM, 152.4CM
Shipping Depth
914MM, 91.44CM
Color
Beige
Units per Pallet
1.0

Environmental

Operating Temperature
20 - 30 °C
Operating Relative Humidity
0 - 85 %
Operating Elevation
0-3000meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 85 %
Storage Elevation
0-3000meters

Conformance

Standard warranty
1 year repair or replace, 1 year (parts only), optional extended warranties available

Options

Services