TYPE FIVE BATTERY SOLUTION FOR SL80KG

TYPE FIVE BATTERY SOLUTION FOR SL80KG Front Left
TYPE FIVE BATTERY SOLUTION FOR SL80KG Front Left
TYPE FIVE BATTERY SOLUTION FOR SL80KG Front Left
TYPE FIVE BATTERY SOLUTION FOR SL80KG Front Left
TYPE FIVE BATTERY SOLUTION FOR SL80KG Front Right
TYPE FIVE BATTERY SOLUTION FOR SL80KG Front Right
TYPE FIVE BATTERY SOLUTION FOR SL80KG Front Left
TYPE FIVE BATTERY SOLUTION FOR SL80KG Front Left
TYPE FIVE BATTERY SOLUTION FOR SL80KG Front Right
TYPE FIVE BATTERY SOLUTION FOR SL80KG Front Right
  • Includes: User Manual

View Product Overview

SLB80KG5-2C Features

TYPE FIVE BATTERY SOLUTION FOR SL80KG
Includes: User Manual

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet
Battery manufacturer
--
Expected Battery Life (years)
3 - 5
Battery blocks per string
32
Battery Volt-Amp-Hour Capacity
110

Physical

Maximum Height
1397MM, 139.7CM
Maximum Width
2540MM, 254.0CM
Maximum Depth
800MM, 80.01CM
Net Weight
3203.64KG
Shipping weight
3249.09KG
Shipping Height
1524MM, 152.4CM
Shipping Width
3048MM, 304.8CM
Shipping Depth
914MM, 91.44CM
Color
Beige
Units per Pallet
2.0

Environmental

Operating Temperature
20 - 30 °C
Operating Relative Humidity
0 - 85 %
Operating Elevation
0-3000meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 85 %
Storage Elevation
0-3000meters

Conformance

Standard warranty
1 year repair or replace, 1 year (parts only), optional extended warranties available

Options

Services