SurgeArrest Panelmount 208/120V 160KA with Disconnect and Surge Counter
-
High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.
-
Includes: Front Panel Sticker(s), User Manual
PMF4DS-A Features
SurgeArrest Panelmount 208/120V 160KA with Disconnect and Surge Counter
High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.
Includes: Front Panel Sticker(s), User Manual
-
Alarm contacts
Enables remote monitoring of TVSS alarm status.
-
Audible failure alarm
Calls attention to a damaged surge supressor, identifying the need for service. Reduces the time protected equipment is at risk due to compromised surge suppression.
-
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
-
Manual disconnect switch
Enables the surge supressor to be de-energized for service without disconnecting the protected load.
-
NEMA 3R/12 enclosure
Meets the requirements of a NEMA 3R enclosure for outdoor applications, and a NEMA 12 enclosure for indoor applications.
-
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
-
Protection Working Indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
-
Replaceable individual phase modules
Significantly reduces the time to repair a damaged surge protector, minimizing the time that critical loads are unprotected from transients.
-
Surge counter
Records the number of power surges the unit is exposed to which can be used as an indicator that the unit is providing protection as intended. A high number of surges can be an indicator of poor facility power quality and the need for additional corrective actions
-
Themal overload protection
Prevents thermal run-away when metal oxide varistors (MOVs) become damaged, or when a continuous overvoltage condition exists.
Commercial/Industrial Surge Suppression Features & Benefits
Protection
Maximum Surge Current Ratings
40kA, 80kA and 120kA per phase maximum surge current ratings, for all your residential, commercial and individual equipment protection needs.
Noise Filtering
120kA SurgeArrest models contain EMI/RFI filtering to reduce line noise that can cause data loss and keyboard errors. 40kA and 80kA units do not contain noise filtering components, so they can be used with powerline networking systems (X10, HomePlug, PLC, etc.).
Convenience
Chase nipple connection
Allows for mounting of the PM2X units rigidly to the side of your panelboard.
Physical Size
For easy installation inside your circuit breaker panel (40kA model) or next to your power distribution panels. (80kA and 120 kA models)
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when suppression circuitry has been damaged by a heavy strike or surge.
Safety
Catastrophic Event Protection
SurgeArrest Panelmount SPDs are equipped with fuses and thermal disconnects that react quickly to protect against dangerous high and low current wiring faults as well as other catastrophic surge events. These panelmount SPDs are passive, and continue to allow power through to your home or building if any of the surge components are damaged.
Product Distribution
Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands
Technical Specifications
Input
Nominal Input Voltage
208V 3PH
Input frequency
50/60 Hz
Input Connections
Hard Wire 5-wire (3PH + N + G)
Number of Power Cords
1
Surge Protection and Filtering
ts_nm_surge_response
1ns
Peak Current Common Mode
80kAmps
Peak Current Normal Mode
160 (/PH)kAmps
Physical
Maximum Height
559MM, 55.9CM
Maximum Width
418MM, 41.8CM
Maximum Depth
152MM, 15.2CM
Net Weight
16.82KG
Shipping weight
18.64KG
Shipping Height
635MM, 63.5CM
Shipping Width
490MM, 49.0CM
Shipping Depth
305MM, 30.5CM
Color
Grey
Environmental
Operating Temperature
-20 - 65 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-40 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters
Conformance
Approvals
UL 1283, UL 1449, cUL Listed
Standard warranty
10 years repair or replace