SurgeArrest Notebook w/tel Wallmount 120V

SurgeArrest Notebook w/tel Wallmount 120V Front Left
SurgeArrest Notebook w/tel Wallmount 120V Front Left
SurgeArrest Notebook w/tel Wallmount 120V Front Left
SurgeArrest Notebook w/tel Wallmount 120V Front Left
SurgeArrest Notebook w/tel Wallmount 120V Front Left
SurgeArrest Notebook w/tel Wallmount 120V Front Left
  • Includes: Cord Management Straps

View Product Overview

PNOTE1 Features

Key Features

Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
SurgeArrest Notebook w/tel Wallmount 120V
Includes: Cord Management Straps
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

SurgeArrest Notebook Features & Benefits

Safety

Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Cord Management
To help organize power cords.

Protection

IEEE let-through rating and UL 1449 compliance
The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Saudi Arabia, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Number of Outlets
1.0
Receptacle Style
NEMA 5-15R

Input

Input frequency
50/60 Hz +/- 5 Hz (auto sensing)
Number of Power Cords
1
Maximum Line Current
15A

Surge Protection and Filtering

Surge energy rating
120Joules
Data Line Protection
RJ-11 Modem/Fax protection
Data Lines Protected
(multi-line only)
1
Peak Current Common Mode
9kAmps

Physical

Maximum Height
84MM, 8.38CM
Maximum Width
71MM, 7.11CM
Maximum Depth
38MM, 3.81CM
Net Weight
0.15KG
Shipping weight
0.21KG
Shipping Height
170MM, 17.02CM
Shipping Width
178MM, 17.78CM
Shipping Depth
178MM, 17.78CM
Color
Charcoal

Conformance

Approvals
CSA, UL 497A, UL 1363, UL 1449
Equipment protection policy
3 years : $3500
Standard warranty
Lifetime

Options

Services