Split Unit Outdoor Condensing Unit 6KW 208-230/1/60

Split Unit Outdoor Condensing Unit 6KW 208-230/1/60 Front Right
Split Unit Outdoor Condensing Unit 6KW 208-230/1/60 Front Right
Split Unit Outdoor Condensing Unit 6KW 208-230/1/60 Front Right
Split Unit Outdoor Condensing Unit 6KW 208-230/1/60 Front Right
  • Split system units and integrated free-cooling systems for outdoor installations

  • Includes: Installation guide, Operations and maintenance manual

View Product Overview

MRA0221I Features

Split Unit Outdoor Condensing Unit 6KW 208-230/1/60
Split system units and integrated free-cooling systems for outdoor installations
Includes: Installation guide, Operations and maintenance manual
  • Automatic restart
    Returns the unit to its last operating status in the event of a power failure.
  • Building Management Systems
    Units are designed to work with the most common BMS systems including BACnet and Modbus.
  • Cost Efficient
    Budget conscious solution to enhance airflow within enclosure
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Zero White Space
    All cooling equipment is placed outside the data center, allowing for valuable white space to be fully utilized for IT equipment.

Uniflair Ceiling Mounted Split Room Cooling Features & Benefits

Availability

Scroll compressors
Utilize few moving parts for increased reliability and life expectancy.
Dual power inputs
(Optional) Dual power supplies for incoming power redundancy
Direct Free Cooling
Utilizes outdoor air when ambient air temperature can help support cooling loads.
Active response control
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Service monitoring
All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.

Manageability

Network interface
Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Input frequency
60 Hz
Maximum Overcurrent Protection
30.0A
Minimum Circuit Amp Capacity
20.0

Physical

Maximum Height
610MM, 61.0CM
Maximum Width
853MM, 85.3CM
Maximum Depth
391MM, 39.1CM
Net Weight
105.01KG
Color
White

Environmental

Operating Elevation
0-1968.3meters

Conformance

Approvals
ETL

General

Air Discharge Patterns
Horizontal
Compressor Type
Scroll
Piping Connections
SWT

Options

Services