Reliable power protection for Notebook computers - 3 pack

No product image
No product image
  • Includes: 1.8 Meter Tel Cable (2), Cord Management Straps, User Manual

View Product Overview

PNOTEPROBUN Features

Key Features

Input Connections
IEC 320 C8
Reliable power protection for Notebook computers - 3 pack
Includes: 1.8 Meter Tel Cable (2), Cord Management Straps, User Manual
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

SurgeArrest Notebook Features & Benefits

Safety

Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Cord Management
To help organize power cords.

Protection

IEEE let-through rating and UL 1449 compliance
The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bangladesh, Brunei, Bolivia, Brazil, Bhutan, Belize, Canada, Cook Islands, Chile, China, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Fiji, Falkland Islands, Guatemala, Guyana, Hong Kong, Honduras, Indonesia, India, Jamaica, Sri Lanka, Myanmar, Mexico, Malaysia, Nicaragua, Nepal, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Puerto Rico, Paraguay, Singapore, El Salvador, Thailand, TP, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands, Vietnam

Technical Specifications

Output

Number of Outlets
1.0
Receptacle Style
IEC 320-C8

Input

Input frequency
50/60 Hz +/- 5 Hz (auto sensing)
Number of Power Cords
1

Surge Protection and Filtering

Surge energy rating
180Joules
Data Line Protection
RJ-11 Modem/Fax protection (two wire single line)
ts_nm_surge_response
1ns
Peak Current Normal Mode
6.5kAmps

Physical

Maximum Height
124MM, 12.46CM
Maximum Width
38MM, 3.82CM
Maximum Depth
30MM, 3.06CM
Net Weight
0.12KG
Shipping weight
0.22KG
Shipping Height
179MM, 17.94CM
Shipping Width
178MM, 17.78CM
Shipping Depth
60MM, 6.02CM
Color
Charcoal

Conformance

Approvals
CSA, FCC Part 68, UL Listed
Equipment protection policy
5 years : $5000
Standard warranty
Lifetime

Options

Services