Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m (2ft), North America, Blue

Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m (2ft), North America, Blue Front Left
Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m (2ft), North America, Blue Front Left
Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m (2ft), North America, Blue Front Left
Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m (2ft), North America, Blue Application
Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m (2ft), North America, Blue Front Left
Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m (2ft), North America, Blue Application
Green Premium™
RoHS
  • Wide selection of Rack PDU power cords for a variety of IT equipment.

View Product Overview

AP8702S-NAX590 Features

Key Features

Output Connections
(1) IEC 320 C13
Input Connections
IEC-320 C14
Cord Length
0.61meters
Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m (2ft), North America, Blue
Wide selection of Rack PDU power cords for a variety of IT equipment.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Cord Length
0.61meters
Maximum Total Current Draw
10

Input

Number of Power Cords
6
Maximum Input Current
10A
Maximum Line Current
10A

Physical

Maximum Height
240MM, 24.0CM
Maximum Width
70MM, 7.0CM
Maximum Depth
40MM, 4.0CM
Net Weight
0.7KG
Shipping weight
0.7KG
Shipping Height
240MM, 24.0CM
Shipping Width
70MM, 7.0CM
Shipping Depth
40MM, 4.0CM
Color
Blue
Units per Pallet
540.0

Environmental

Operating Temperature
0 - 105 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 105 °C
Storage Relative Humidity
20 - 80 %
Storage Elevation
0-15000meters

Conformance

Approvals
CSA, UL Listed
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services