Our Brands

Power Cord Kit (6 ea), Locking, C13 TO C14 (90 Degree), 0.6m

Power Cord Kit (6 ea), Locking, C13 TO C14 (90 Degree), 0.6m Front Left
Power Cord Kit (6 ea), Locking, C13 TO C14 (90 Degree), 0.6m Front Left
Power Cord Kit (6 ea), Locking, C13 TO C14 (90 Degree), 0.6m Front Left
Power Cord Kit (6 ea), Locking, C13 TO C14 (90 Degree), 0.6m Front Left
Green Premium™
RoHS
  • Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will ...

  • Includes: 3 left-angle jumper cords, 3 right-angle jumper cords

View Product Overview

AP8702R Features

Key Features

Output Connections
(1) IEC 60320 C13
Input Connections
IEC 60320 C14
Cord Length
0.6meters
Power Cord Kit (6 ea), Locking, C13 TO C14 (90 Degree), 0.6m
Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.
Includes: 3 left-angle jumper cords, 3 right-angle jumper cords

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Spain, Grenada, Guatemala, Guyana, Honduras, Haiti, Israel, Jamaica, Saint Kitts And Nevis, South Korea, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Poland, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Cord Length
0.6meters
Maximum Total Current Draw
10

Input

Number of Power Cords
6
Maximum Input Current
10A
Maximum Line Current
10A

Physical

Maximum Height
240MM, 24.0CM
Maximum Width
70MM, 7.0CM
Maximum Depth
40MM, 4.0CM
Net Weight
0.7KG
Shipping weight
0.7KG
Shipping Height
240MM, 24.0CM
Shipping Width
70MM, 7.0CM
Shipping Depth
40MM, 4.0CM
Color
Black
Units per Pallet
540.0

Environmental

Operating Temperature
0 - 75 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 75 °C
Storage Relative Humidity
20 - 80 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CCC, CSA, PSE, UL listed, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services