MGE Galaxy 5000 Empty Battery Cabinet

MGE Galaxy 5000 Empty Battery Cabinet Front Left
MGE Galaxy 5000 Empty Battery Cabinet Front Left
MGE Galaxy 5000 Empty Battery Cabinet Front Left
MGE Galaxy 5000 Empty Battery Cabinet Front Right
MGE Galaxy 5000 Empty Battery Cabinet Front Straight
MGE Galaxy 5000 Empty Battery Cabinet Front Straight
MGE Galaxy 5000 Empty Battery Cabinet Back
MGE Galaxy 5000 Empty Battery Cabinet Front Left
MGE Galaxy 5000 Empty Battery Cabinet Front Right
MGE Galaxy 5000 Empty Battery Cabinet Front Straight
MGE Galaxy 5000 Empty Battery Cabinet Front Straight
MGE Galaxy 5000 Empty Battery Cabinet Back
  • UPS matching, empty battery cubicles (IP 20 or IP32), aesthetic design ready to accommodate any kind of sealed lead acid batteries

  • Includes: Installation guide, User Manual

View Product Overview

G5TAB Features

Key Features

Nominal Input Voltage
400V 3PH, 480V 3PH
MGE Galaxy 5000 Empty Battery Cabinet
UPS matching, empty battery cubicles (IP 20 or IP32), aesthetic design ready to accommodate any kind of sealed lead acid batteries
Includes: Installation guide, User Manual
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Locking cabinet
    Prevents unauthorized access to the UPS.

Galaxy 5000 Features & Benefits

Total cost of Ownership

Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Wide input voltage range
Designed for harsh electrical environments to save battery life.

Manageability

LED status indicators
Quickly understand unit and power status with visual indicators.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Network manageable
Provides remote power management of the UPS over the network.
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Availability

Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
1905MM, 190.5CM
Maximum Width
711MM, 71.1CM
Maximum Depth
820MM, 82.0CM
Net Weight
81.82KG
Shipping weight
81.82KG
Shipping Height
1930MM, 193.0CM
Shipping Width
762MM, 76.2CM
Shipping Depth
838MM, 83.8CM
Color
Grey

Conformance

Standard warranty
1 year (parts only)

Options

Services