MGE GALAXY PW 200 KVA BATTERY CABINET

MGE GALAXY PW 200 KVA BATTERY CABINET Front Left
MGE GALAXY PW 200 KVA BATTERY CABINET Front Left
MGE GALAXY PW 200 KVA BATTERY CABINET Front Left
MGE GALAXY PW 200 KVA BATTERY CABINET Front Left
MGE GALAXY PW 200 KVA BATTERY CABINET Front Left
MGE GALAXY PW 200 KVA BATTERY CABINET Miscellaneous
MGE GALAXY PW 200 KVA BATTERY CABINET Front Left
MGE GALAXY PW 200 KVA BATTERY CABINET Front Left
MGE GALAXY PW 200 KVA BATTERY CABINET Front Left
MGE GALAXY PW 200 KVA BATTERY CABINET Miscellaneous
  • 150-225kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications

  • Includes: Installation guide, User Manual

View Product Overview

GWTBAT200 Features

MGE GALAXY PW 200 KVA BATTERY CABINET
150-225kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
Includes: Installation guide, User Manual
  • Integral batteries
    Integral battery provides power to the load in the event of utility supply failure
  • Internal Protection
    Integral over-current protection devices protect the system against overload faults.

MGE Galaxy PW Features & Benefits

Availability

Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED status indicators
Quickly understand unit and power status with visual indicators.
Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, China, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, India, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Batteries & Runtime

Battery type
No internal battery - uses external battery system
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
715MM, 71.5CM
Maximum Depth
825MM, 82.5CM
Net Weight
2180.0KG
Shipping weight
2500.0KG
Shipping Height
1950MM, 195.0CM
Shipping Width
720MM, 72.0CM
Shipping Depth
21590MM, 2159.0CM
Color
Beige

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0-999.9meters
Storage Temperature
-10 - 40 °C
Storage Elevation
0-9000meters

Conformance

Approvals
CE, ISO 14001, ISO 9001
Standard warranty
1 year repair or replace

Options

Services