IBM Thinkpad 390 Series Li-Ion Notebook Battery

IBM Thinkpad 390 Series Li-Ion Notebook Battery Front Left
IBM Thinkpad 390 Series Li-Ion Notebook Battery Front Left
IBM Thinkpad 390 Series Li-Ion Notebook Battery Front Left
IBM Thinkpad 390 Series Li-Ion Notebook Battery Front Right
  • Portable computer batteries for the leading brands of notebook computers.

  • Includes: User Manual

View Product Overview

LBCIB13 Features

IBM Thinkpad 390 Series Li-Ion Notebook Battery
Portable computer batteries for the leading brands of notebook computers.
Includes: User Manual

Replacement Notebook Batteries Features & Benefits

Compatibility

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Output

Battery Capacity (mAh)
--
Battery Output Voltage
10.8

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lithium Ion

Physical

Maximum Height
216MM, 21.6CM
Maximum Width
127MM, 12.7CM
Maximum Depth
51MM, 5.08CM
Net Weight
0.68KG
Shipping weight
0.92KG
Shipping Height
229MM, 22.86CM
Shipping Width
140MM, 13.98CM
Shipping Depth
64MM, 6.36CM
Color
Black

Environmental

Operating Temperature
10 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-15000meters
Storage Temperature
0 - 55 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE
Standard warranty
1 year (parts only)

Options

Services