Galaxy VS Seismic kit for Maintenance Bypass Cabinet with Transfomer

Galaxy VS Seismic kit for Maintenance Bypass Cabinet with Transfomer Front Left
Galaxy VS Seismic kit for Maintenance Bypass Cabinet with Transfomer Front Left
Galaxy VS Seismic kit for Maintenance Bypass Cabinet with Transfomer Front Left
Galaxy VS Seismic kit for Maintenance Bypass Cabinet with Transfomer Front Left
  • Seismic kit that includes anchoring brackets and anchors.

View Product Overview

GVSOPT008 Features

Galaxy VS Seismic kit for Maintenance Bypass Cabinet with Transfomer
Seismic kit that includes anchoring brackets and anchors.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
250MM, 25.0CM
Maximum Width
375MM, 37.5CM
Maximum Depth
700MM, 70.0CM
Net Weight
7.0KG
Shipping weight
7.0KG
Shipping Height
255MM, 25.5CM
Shipping Width
380MM, 38.0CM
Shipping Depth
705MM, 70.5CM

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-25 to 55 °C

Options

Services