Galaxy VS Seismic Kit for Maintenance Bypass Cabinet

Galaxy VS Seismic Kit for Maintenance Bypass Cabinet Front Left
Galaxy VS Seismic Kit for Maintenance Bypass Cabinet Front Left
Galaxy VS Seismic Kit for Maintenance Bypass Cabinet Front Left
Galaxy VS Seismic Kit for Maintenance Bypass Cabinet Front Left
  • Seismic kit that includes anchoring brackets and anchors.

View Product Overview

GVSOPT003 Features

Galaxy VS Seismic Kit for Maintenance Bypass Cabinet
Seismic kit that includes anchoring brackets and anchors.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
180MM, 18.0CM
Maximum Width
375MM, 37.5CM
Maximum Depth
500MM, 50.0CM
Net Weight
10.0KG
Shipping weight
10.0KG
Shipping Height
185MM, 18.5CM
Shipping Width
380MM, 38.0CM
Shipping Depth
505MM, 50.5CM

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-25 to 55 °C

Options

Services