Galaxy VS NEMA 2 holes kit

Galaxy VS NEMA 2 holes kit Front Left
Galaxy VS NEMA 2 holes kit Front Left
Galaxy VS NEMA 2 holes kit Front Left
Galaxy VS NEMA 2 holes kit Front Left
  • Option kit with 2-hole plates to be mounted on the UPS busbars. It allows the use of NEMA 2-hole cable lugs in the UPS.

View Product Overview

GVSOPT005 Features

Galaxy VS NEMA 2 holes kit
Option kit with 2-hole plates to be mounted on the UPS busbars. It allows the use of NEMA 2-hole cable lugs in the UPS.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
150MM, 15.0CM
Maximum Width
300MM, 30.0CM
Maximum Depth
300MM, 30.0CM
Net Weight
2.7KG
Shipping weight
3.7KG
Shipping Height
155MM, 15.5CM
Shipping Width
305MM, 30.5CM
Shipping Depth
305MM, 30.5CM

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-25 to 55 °C

Options

Services