Galaxy VS Classic Battery Cabinet, UL, Type 5

Galaxy VS Classic Battery Cabinet, UL, Type 5 Front Left
Galaxy VS Classic Battery Cabinet, UL, Type 5 Front Left
Galaxy VS Classic Battery Cabinet, UL, Type 5 Front Left
Galaxy VS Classic Battery Cabinet, UL, Type 5 Front Right
Galaxy VS Classic Battery Cabinet, UL, Type 5 Front Straight
Galaxy VS Classic Battery Cabinet, UL, Type 5 Back
Galaxy VS Classic Battery Cabinet, UL, Type 5 Application
Galaxy VS Classic Battery Cabinet, UL, Type 5 Front Left
Galaxy VS Classic Battery Cabinet, UL, Type 5 Front Right
Galaxy VS Classic Battery Cabinet, UL, Type 5 Front Straight
Galaxy VS Classic Battery Cabinet, UL, Type 5 Back
Galaxy VS Classic Battery Cabinet, UL, Type 5 Application
  • Battery cabinet, 39.37" wide, that includes batteries and battery breaker.

View Product Overview

GVSCBT5 Features

Galaxy VS Classic Battery Cabinet, UL, Type 5
Battery cabinet, 39.37" wide, that includes batteries and battery breaker.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
1485MM, 148.5CM
Maximum Width
1000MM, 100.0CM
Maximum Depth
840MM, 84.0CM
Net Weight
1524.0KG
Shipping weight
1569.0KG
Shipping Height
1688MM, 168.8CM
Shipping Width
1372MM, 137.2CM
Shipping Depth
998MM, 99.8CM

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-15 - 40 °C

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services