Galaxy VM back up time cabinet UL 2 X wide F

Galaxy VM back up time cabinet UL 2 X wide F Front Left
Galaxy VM back up time cabinet UL 2 X wide F Front Left
Galaxy VM back up time cabinet UL 2 X wide F Front Left
Galaxy VM back up time cabinet UL 2 X wide F Front Left
Galaxy VM back up time cabinet UL 2 X wide F Front Right
Galaxy VM back up time cabinet UL 2 X wide F Front Straight
Galaxy VM back up time cabinet UL 2 X wide F Back
Galaxy VM back up time cabinet UL 2 X wide F Miscellaneous
Galaxy VM back up time cabinet UL 2 X wide F Detailed
Galaxy VM back up time cabinet UL 2 X wide F Front Left
Galaxy VM back up time cabinet UL 2 X wide F Front Left
Galaxy VM back up time cabinet UL 2 X wide F Front Right
Galaxy VM back up time cabinet UL 2 X wide F Front Straight
Galaxy VM back up time cabinet UL 2 X wide F Back
Galaxy VM back up time cabinet UL 2 X wide F Miscellaneous
Galaxy VM back up time cabinet UL 2 X wide F Detailed
  • Two fully populated, seismic rated battery cabinets.Includes all breakers and fuses with line up and match capability, slide out shelves for ease of battery maintenance ...

  • Includes: Installation guide

View Product Overview

GVMCBC2WUF Features

Key Features

Nominal Input Voltage
480V 3PH
Galaxy VM back up time cabinet UL 2 X wide F
Two fully populated, seismic rated battery cabinets.Includes all breakers and fuses with line up and match capability, slide out shelves for ease of battery maintenance and top and/or bottom cable entry.
Includes: Installation guide
  • Seismic compliance
    These all-steel enclosures meet IBC Zone 2 seismic rating.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.

Galaxy VM Features & Benefits

Manageability

LED status indicators
Quickly understand unit and power status with visual indicators.
LCD graphics touch screen display
Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
StruxureWare Data Center Expert compatible
Enables centralized management via StruxureWare Data Center Expert.
Mimic Diagram
Allows instant access to the status of the UPS.

Convenience

Top and bottom cable entry
Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.
Wheel mounted
Allows for ease of handling during installation.
5x8 Start-up service included
Required for full coverage of factory warranty
Swappable batteries
Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.

Serviceability

Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Safety

Seismic compliance
These all-steel enclosures meet IBC Zone 2 seismic rating.
Internal backfeed protection
Increase system defense from power anomolies.

Total cost of Ownership

ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
ENERGY STAR for UPS
Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing

Availability

Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Flexible Design
Available in a wide range of configurations to suit any operating environment
Modular battery offer
Allows replacement of batteries without the need to go to maintenance bypass while maintaining availability and continuous protection of the load
Energy storage flexibility
Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bahamas, Belize, Canada, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Battery Output Voltage
12.0

Input

Input frequency
40 - 70 Hz

Batteries & Runtime

Battery type
VRLA
Included Battery Modules
76
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery Cabinet
Battery manufacturer
C&D and Enersys
Expected Battery Life (years)
5 - 7
Battery blocks per string
38
Battery Design Life
5 - 10
Battery Service Life
5 - 7

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
2160MM, 216.0CM
Maximum Depth
854MM, 85.4CM
Net Weight
2905.0KG
Shipping weight
2989.09KG
Shipping Height
2045MM, 204.5CM
Shipping Width
2760MM, 276.0CM
Shipping Depth
1156MM, 115.6CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-14763.6meters

Conformance

Approvals
cUL Listed, EN/IEC 62040-3, FCC Part 15 Class A, OSHPD, UL 1778
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services