Easy UPS 3M Battery Breaker Kit 100-200kVA 400V

Easy UPS 3M Battery Breaker Kit 100-200kVA 400V Front Left
Easy UPS 3M Battery Breaker Kit 100-200kVA 400V Front Left
Easy UPS 3M Battery Breaker Kit 100-200kVA 400V Front Left
Easy UPS 3M Battery Breaker Kit 100-200kVA 400V Front Left
  • Battery breaker kit that controls DC voltage sent from third party battery solutions to the UPS.

  • Includes: Installation guide

View Product Overview

E3MBBK100K200H Features

Easy UPS 3M Battery Breaker Kit 100-200kVA 400V
Battery breaker kit that controls DC voltage sent from third party battery solutions to the UPS.
Includes: Installation guide

Product Distribution

Andorra, United Arab Emirates, Armenia, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Bulgaria, Bahrain, Brunei, Bolivia, Brazil, Belarus, The Democratic Republic Of Congo, Congo, Switzerland, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Finland, Fiji, France, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Guadeloupe, Greece, Guyana, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iran, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Lithuania, Latvia, Morocco, Madagascar, Myanmar, Mongolia, Martinique, Mauritius, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Senegal, Suriname, Thailand, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa

Technical Specifications

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
530MM, 53.0CM
Maximum Width
320MM, 32.0CM
Maximum Depth
230MM, 23.0CM
Net Weight
13.0KG
Shipping weight
29.0KG
Shipping Height
800MM, 80.0CM
Shipping Width
500MM, 50.0CM
Shipping Depth
570MM, 57.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (no %
Operating Elevation
0-1476.3meters

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services