Easy PDU, Basic, 1U, 16A, 230V, (8)C13

New
Easy PDU, Basic, 1U, 16A, 230V, (8)C13 Front Left
Easy PDU, Basic, 1U, 16A, 230V, (8)C13 Front Left
Easy PDU, Basic, 1U, 16A, 230V, (8)C13 Front Left
Easy PDU, Basic, 1U, 16A, 230V, (8)C13 Front Left
Easy PDU, Basic, 1U, 16A, 230V, (8)C13 Front Left
Easy PDU, Basic, 1U, 16A, 230V, (8)C13 Front Left
  • Easy Basic PDU provide reliable rack power distribution units (PDU) that offer more than a power strip for server rack and network rack solutions.

  • Includes: Installation guide, Rack Mounting brackets, User Manual

View Product Overview

EPDU1016B Features

Key Features

Rack Height
1U
Output Connections
(8) IEC 320 C13 (Battery Backup)
Nominal Output Voltage
208V, 230V
Nominal Input Voltage
200V, 208V, 230V
Input Connections
IEC-320 C20
Cord Length
2.5meters
Easy PDU, Basic, 1U, 16A, 230V, (8)C13
Easy Basic PDU provide reliable rack power distribution units (PDU) that offer more than a power strip for server rack and network rack solutions.
Includes: Installation guide, Rack Mounting brackets, User Manual

Easy Basic Rack PDU Features & Benefits

Agility

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.

Cost Savings

Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Maximum Total Current Draw
16

Input

Input frequency
50/60 Hz
Load Capacity
3680VA
Maximum Input Current
16A

Physical

Maximum Height
44MM, 4.44CM
Maximum Width
482MM, 48.2CM
Maximum Depth
44MM, 4.44CM
Net Weight
0.58KG
Shipping weight
1.18KG
Shipping Height
150MM, 15.0CM
Shipping Width
560MM, 56.0CM
Shipping Depth
80MM, 8.0CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE, TUV
Standard warranty
1 year repair or replace

Options

Services