Condenser 1 EC Fan 8.8 MBH/1F TD 460-480V/3/60

Condenser 1 EC Fan 8.8 MBH/1F TD 460-480V/3/60 Front Left
Condenser 1 EC Fan 8.8 MBH/1F TD 460-480V/3/60 Front Left
Condenser 1 EC Fan 8.8 MBH/1F TD 460-480V/3/60 Front Left
Condenser 1 EC Fan 8.8 MBH/1F TD 460-480V/3/60 Front Left
Condenser 1 EC Fan 8.8 MBH/1F TD 460-480V/3/60 Front Left
Condenser 1 EC Fan 8.8 MBH/1F TD 460-480V/3/60 Front Right
Condenser 1 EC Fan 8.8 MBH/1F TD 460-480V/3/60 Front Straight
  • Heat removal solutions designed to meet the diverse requirements of the data center and surrounding environment.

View Product Overview

ACCD75204 Features

Condenser 1 EC Fan 8.8 MBH/1F TD 460-480V/3/60
Heat removal solutions designed to meet the diverse requirements of the data center and surrounding environment.
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Air Cooled Condensers Features & Benefits

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Input

Input Power
2200.0Watts

Physical

Maximum Height
1248MM, 124.8CM
Maximum Width
1930MM, 193.0CM
Maximum Depth
1154MM, 115.4CM
Net Weight
163.64KG
Shipping weight
409.09KG
Shipping Height
1397MM, 139.7CM
Shipping Width
2134MM, 213.4CM
Shipping Depth
1270MM, 127.0CM

Conformance

Standard warranty
1 year (parts only)

General

Air Flow
4955.44lps

Options

Services