Our Brands

Back-UPS Pro 280 W/L5-15R & L5-15P

Back-UPS Pro 280 W/L5-15R & L5-15P Front Left
Back-UPS Pro 280 W/L5-15R & L5-15P Front Left
Back-UPS Pro 280 W/L5-15R & L5-15P Front Left
Back-UPS Pro 280 W/L5-15R & L5-15P Front Right
Back-UPS Pro 280 W/L5-15R & L5-15P Front Left
Back-UPS Pro 280 W/L5-15R & L5-15P Front Right
  • High Performance Computer and Electronics UPS for Premium Power Protection

  • Includes: CD with software, Cord management straps, Smart UPS signalling RS-232 cable, User manual

View Product Overview

BP280SX116 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (180 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
180 Watts / 280VA
Output Connections
(2) NEMA L5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA L5-15P
Cord Length
1.8meters
Back-UPS Pro 280 W/L5-15R & L5-15P
High Performance Computer and Electronics UPS for Premium Power Protection
Includes: CD with software, Cord management straps, Smart UPS signalling RS-232 cable, User manual

Back-UPS Pro Features & Benefits

Availability

Cold-start capable
Provides temporary battery power when the utility power is out.
Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Serviceability

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Saudi Arabia, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
180 Watts / 280VA
Topology
Line interactive

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
78 - 152 Adjustable, 82 - 147V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
4hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
20 Watts

Communications & Management

Interface Port(s)
DB-9 RS-232
Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
480Joules
Data Line Protection
RJ45 modem/fax/DSL/10-100 base-T protection
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
150MM, 14.99CM
Maximum Width
86MM, 8.64CM
Maximum Depth
338MM, 33.78CM
Net Weight
6.95KG
Shipping weight
8.18KG
Shipping Height
318MM, 31.75CM
Shipping Width
262MM, 26.16CM
Shipping Depth
508MM, 50.8CM
Color
Beige

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
35.0BTU/hr

Conformance

Equipment protection policy
Lifetime : $150000
Standard warranty
2 years repair or replace

Options

Services