APC Touch Biometric Pod Password Manager
-
A Simple and Secure Way to Remember Passwords
-
Includes: CD with software, USB cable, User manual
BIOPOD Features
Key Features
Cord Length
1.8meters
APC Touch Biometric Pod Password Manager
A Simple and Secure Way to Remember Passwords
Includes: CD with software, USB cable, User manual
-
3-Step Plug and Play Setup
3-Step Plug and Play features makes it easier to install the software
-
Compact Portable Design
Designed to fit APC Travel Power Case
Biometric Security Features & Benefits
Protection
Eliminate password lists
Your finger is your password. Stop leaving your e-mail, online banking, shopping and brokerage account passwords out in the open
AuthenTec TruePrint Sensor Technology
The leader in biometric sensor technology
Limit access to computers
Keeps out unauthorized users
File and Folder Encryption
OmniPass authentication software allows for your files and folders to be encrypted for enhanced data security.
Convenience
Fast User Switching for Windows XP
Quickly switches between registered user's desktops
Designed for accurate verification
Sleek innovative design allows for a stable placement and accurate finger verification
Competitively priced
First biometric solution priced for the consumer's budget
Registers multiple users
Allows enrollment of up to 20 individual fingerprints
Plug and Play setup
Fast and Easy set up
Product Distribution
Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Australia, Aruba, Barbados, Bermuda, Bolivia, Brazil, Belize, Canada, Chile, China, Colombia, Costa Rica, Dominican Republic, Ecuador, Fiji, Guatemala, Guyana, Hong Kong, Honduras, Indonesia, India, Jamaica, Myanmar, Mexico, Malaysia, Nicaragua, New Zealand, Panama, Peru, Philippines, Puerto Rico, Paraguay, Singapore, El Salvador, Thailand, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands, Vietnam
Output
Number of Ports
1
Input
Physical
Maximum Height
51MM, 5.08CM
Maximum Width
25MM, 2.54CM
Maximum Depth
13MM, 1.27CM
Net Weight
0.11KG
Shipping weight
0.14KG
Shipping Height
254MM, 25.4CM
Shipping Width
152MM, 15.24CM
Shipping Depth
18MM, 1.78CM
Color
Silver
Connector A
USB 1.1 type A
Conformance
Approvals
CE, FCC part 15 class B, VCCI
Standard warranty
2 years repair or replace